IESNA:LM-63-2002
[TEST]P1648425
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-850-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22506.5
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3632.8 3399.5 3245.6 3126.6 2955.2 2880.6 2996.4 3229.7 3556.7 3939.1 4381.9 4854.9 5339.0 5877.0 6381.7 
6992.7 7429.1 7786.2 8060.8 8173.5 8137.0 7822.7 6897.5 6384.8 6092.8 5705.6 4920.0 3572.5 2355.2 1469.6 976.1 
587.2 268.2 158.7 63.5 0.0 0.0 
3632.8 3380.5 3236.1 3113.9 2945.6 2880.6 3004.4 3237.7 3566.2 3945.5 4401.0 4878.7 5356.4 5862.7 6402.3 
6986.3 7473.6 7827.5 8116.4 8233.8 8217.9 7911.6 7046.7 6495.9 6223.0 5837.3 5042.2 3688.4 2434.6 1525.2 1014.1 
619.0 304.7 174.6 74.6 0.0 0.0 
3632.8 3402.7 3242.4 3137.7 2990.1 2899.6 2988.5 3196.4 3475.7 3831.2 4262.9 4720.0 5197.7 5710.3 6240.4 
6792.7 7348.2 7840.2 8295.7 8597.2 8709.9 8698.8 8316.3 7567.2 7151.4 6762.6 5981.7 4581.9 2945.6 1839.4 
1223.6 779.3 430.1 285.7 120.6 0.0 0.0 
3632.8 3413.8 3275.7 3180.5 3047.2 2953.6 2985.3 3131.3 3375.7 3672.5 4032.8 4466.1 4907.3 5375.5 5870.6 
6392.8 6975.2 7602.1 8225.9 8763.9 9178.1 9441.6 9511.4 9433.6 9221.0 8811.5 8165.6 6937.1 4505.7 2686.9 
1566.5 995.1 568.2 282.5 106.3 0.0 0.0 
3632.8 3442.4 3305.9 3218.6 3129.7 3044.0 3021.8 3094.8 3250.3 3480.5 3772.5 4107.4 4467.6 4883.5 5340.5 
5799.2 6335.6 6949.8 7641.8 8376.6 8992.4 9495.5 9889.1 10211.3 10520.8 10806.5 10946.1 10443.0 8492.5 5018.4 
2321.9 1028.4 547.5 233.3 85.7 1.6 0.0 
3632.8 3483.7 3358.3 3277.3 3226.5 3172.6 3144.0 3171.0 3248.8 3393.2 3591.6 3810.6 4058.2 4355.0 4721.6 
5072.3 5504.0 6037.3 6653.1 7389.5 8138.6 8846.4 9513.0 10147.8 10919.1 11827.0 12826.8 13633.1 13285.5 10516.0 
5691.3 2223.5 774.5 376.1 122.2 3.2 0.0 
3632.8 3520.2 3413.8 3350.3 3323.4 3318.6 3324.9 3348.7 3394.8 3474.1 3605.9 3775.7 3918.5 4051.8 4251.8 
4532.7 4861.2 5270.7 5824.6 6513.4 7337.1 8187.8 9109.9 10030.4 10993.7 12204.7 13580.7 14998.0 15591.5 14067.9 
10693.8 6242.0 2201.3 792.0 298.4 27.0 0.0 
3632.8 3521.7 3418.6 3356.7 3331.3 3331.3 3344.0 3369.4 3413.8 3493.2 3628.1 3794.7 3929.6 4048.7 4239.1 
4510.5 4812.0 5221.5 5773.8 6438.8 7284.7 8157.6 9059.1 10035.1 10993.7 12199.9 13566.4 15004.3 15610.6 14120.3 
10862.0 6676.9 2302.9 812.6 312.7 28.6 0.0 
3632.8 3540.8 3472.5 3432.9 3431.3 3456.7 3504.3 3555.1 3620.1 3704.3 3855.0 4015.3 4085.2 4162.9 4328.0 
4542.2 4820.0 5226.3 5777.0 6449.9 7241.9 8148.1 9108.3 10090.7 11093.7 12239.6 13487.0 14529.8 14690.1 13215.7 
10592.2 6715.0 2717.1 690.4 300.0 41.3 0.0 
3632.8 3586.8 3563.0 3569.4 3610.6 3674.1 3739.2 3810.6 3888.4 3996.3 4140.7 4229.6 4272.4 4358.1 4497.8 
4715.2 4983.4 5458.0 6034.1 6734.0 7654.5 8632.2 9679.6 10817.6 12044.4 13360.1 14531.3 15269.3 14809.1 13014.1 
10201.8 5326.3 1691.8 619.0 269.8 74.6 0.0 
3632.8 3631.3 3651.9 3705.8 3801.1 3923.3 4043.9 4174.0 4312.1 4461.3 4637.5 4731.1 4826.3 4962.8 5154.9 
5423.1 5781.8 6223.0 6756.2 7365.7 8027.5 8767.1 9514.6 10420.8 11341.3 12241.2 12836.3 12868.1 11452.4 9409.8 
6556.2 2745.7 866.5 369.8 136.5 41.3 0.0 
3632.8 3659.8 3699.5 3774.1 3896.3 4036.0 4175.6 4316.9 4453.4 4607.3 4764.4 4827.9 4880.3 4953.3 5039.0 
5161.2 5337.4 5559.6 5845.2 6189.6 6584.8 7007.0 7473.6 8062.4 8678.2 9201.9 9420.9 9178.1 7840.2 6318.2 
4397.8 1891.8 633.2 317.4 155.5 57.1 0.0 
3632.8 3650.3 3704.3 3794.7 3923.3 4061.4 4196.3 4315.3 4416.9 4516.8 4602.5 4602.5 4562.9 4528.0 4474.0 
4426.4 4407.3 4393.1 4370.8 4335.9 4291.5 4240.7 4232.8 4328.0 4507.3 4643.8 4531.1 4002.6 2940.9 2082.3 
1307.8 671.3 388.8 225.4 128.6 50.8 0.0 
3632.8 3697.9 3769.3 3855.0 3964.5 4053.4 4110.5 4134.4 4104.2 4015.3 3866.1 3612.2 3256.7 2826.6 2307.6 
1855.3 1463.3 1209.4 1082.4 1025.3 995.1 974.5 945.9 925.3 942.7 957.0 922.1 853.9 736.4 611.0 509.5 398.4 287.3 182.5 
100.0 31.7 0.0 
3632.8 3734.4 3799.5 3853.4 3897.9 3899.5 3826.5 3658.2 3377.3 3018.6 2598.1 2110.8 1671.2 1404.6 1277.6 1220.5 
1187.1 1171.3 1168.1 1168.1 1164.9 1152.2 1125.2 1085.6 1047.5 1030.0 993.5 912.6 784.0 623.7 496.8 392.0 276.2 165.1 98.4 25.4 
0.0 
3632.8 3750.3 3799.5 3809.0 3774.1 3643.9 3372.6 3018.6 2607.6 2141.0 1750.6 1542.6 1456.9 1417.3 1383.9 1361.7 1358.5 
1369.7 1396.6 1426.8 1456.9 1477.6 1483.9 1458.5 1406.2 1330.0 1218.9 1093.5 941.1 738.0 533.3 355.5 236.5 158.7 82.5 15.9 0.0 
3632.8 3766.2 3786.8 3739.2 3590.0 3299.5 2913.9 2487.0 2056.9 1758.5 1649.0 1603.0 1558.5 1515.7 1479.2 1453.8 
1452.2 1488.7 1517.3 1504.6 1504.6 1506.1 1464.9 1380.8 1301.4 1231.6 1145.9 1036.4 907.8 765.0 584.0 404.7 284.1 179.3 77.8 11.1 
0.0 
3632.8 3751.9 3748.7 3643.9 3388.4 3009.1 2596.5 2175.9 1860.1 1771.2 1747.4 1710.9 1652.2 1580.7 1525.2 1491.9 
1425.2 1333.2 1323.6 1295.1 1234.8 1237.9 1245.9 1261.7 1272.8 1261.7 1237.9 1199.8 1141.1 1039.5 811.0 622.1 438.0 258.7 107.9 6.3 
0.0 
3632.8 3747.1 3721.7 3570.9 3229.7 2826.6 2377.5 2006.1 1871.2 1863.2 1850.5 1810.9 1744.2 1658.5 1571.2 1393.5 
1272.8 1193.5 1084.0 1060.2 1055.4 1071.3 1106.2 1131.6 1118.9 1090.3 1053.8 1006.2 944.3 866.5 718.9 599.9 479.3 298.4 127.0 6.3 
0.0 
3632.8 3747.1 3712.2 3504.3 3134.5 2693.3 2261.6 1966.4 1929.9 1948.9 1947.4 1912.4 1844.2 1749.0 1529.9 1336.3 
1195.1 1033.2 974.5 947.5 941.1 947.5 957.0 945.9 891.9 861.8 836.4 801.5 745.9 682.4 588.8 493.6 387.2 268.2 120.6 4.8 
0.0 
3632.8 3715.4 3670.9 3475.7 3058.3 2623.5 2196.5 1955.3 1955.3 1987.0 1996.6 1969.6 1914.0 1795.0 1528.4 1312.5 
1112.5 996.7 958.6 964.9 1031.6 1047.5 949.1 947.5 866.5 855.4 812.6 772.9 725.3 623.7 526.9 422.2 312.7 215.8 88.9 4.8 
0.0 
3632.8 3699.5 3659.8 3458.3 3058.3 2623.5 2196.5 1953.7 1958.5 1991.8 2001.3 1980.7 1926.7 1790.2 1533.1 1303.0 
1111.0 993.5 958.6 976.1 1068.1 1077.6 950.7 958.6 869.7 869.7 814.2 766.6 711.0 603.1 507.9 411.1 293.6 182.5 84.1 4.8 
0.0 
